2111U 1 11/16 INSERT ROLLER BRG

2111U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.6875 in
  • (B)Outside Diameter: 3.3495 in
  • (C)Bearing Width: 1.5800 in
  • (D)Length Through Bore: 3 1/8 in
  • (E)Maximum Shoulder Diameter: 2.88 in
  • (H)Length Through Bore: 3.13 in
  • (M)Locking Collar Outside Diameter: 2.58 in
  • (N)Inner Ring Hub Diameter: 2.030 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 0.63 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.22 in
  • C Basic Dynamic Load Rating: 27820 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 1 11/16 in
  • Size Code: 5
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
1 11/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar