2103U 1 3/16 INSERT ROLLER BRG

2103U MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.1875 in
  • (B)Outside Diameter: 2.6280 in
  • (C)Bearing Width: 1.3100 in
  • (E)Maximum Shoulder Diameter: 2.31 in
  • (H)Length Through Bore: 2.69 in
  • (M)Locking Collar Outside Diameter: 1.96 in
  • (N)Inner Ring Hub Diameter: 1.530 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1/2 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.06 in
  • C Basic Dynamic Load Rating: 18850 lbf
  • Co Basic Static Load Rating: 18300 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 185
  • Shaft Diameter: 1 3/16 in
  • Shaft Locking Collar Kit: SC3
  • Size Code: 3
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.128
  • Vibration Frequency Outer Ring Defect: 0.0887
  • Vibration Frequency Roller Spin: 0.0424
1 3/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar