2100U78 1 INSERT ROLLER BRG

2100U78 MFG #: Rex
Out of Stock
  • (A)Bore Diameter: 1.0000 in
  • (B)Outside Diameter: 2.3755 in
  • (C)Bearing Width: 1.19 in
  • (E)Maximum Shoulder Diameter: 2.00 in
  • (H)Length Through Bore: 2.57 in
  • (M)Locking Collar Outside Diameter: 1.74 in
  • (N)Inner Ring Hub Diameter: 1.31 in
  • (R)Housing Fillet Radius: 0.04 in
  • (T)Locking Collar Width: 1/2 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1.00 in
  • C Basic Dynamic Load Rating: 15320 lbf
  • C Dynamic Load Rating: 15320 lbf
  • Co Basic Static Load Rating: 14900 lbf
  • Co Static Load Rating: 14900 lbf
  • Maximum Temperature (°F (°C)): 225 (107)
  • Setscrew Torque (in-lbs): 185
  • Shaft Diameter: 1 in
  • Shaft Locking Collar Kit: SC2
  • Size Code: 2
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1286
  • Vibration Frequency Outer Ring Defect: 0.0880
  • Vibration Frequency Roller Spin: 0.0406
1" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers