B563L 3 15/16 INSERT ROLLER BRG

B563L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.9375 in
  • (B)Outside Diameter: 7.0856 in
  • (C)Bearing Width: 2.7500 in
  • (E)Maximum Shoulder Diameter: 6 3/8 in
  • (H)Length Through Bore: 6 1/8 in
  • (M)Locking Collar Outside Diameter: 5 5/8 in
  • (N)Inner Ring Hub Diameter: 4.561 in
  • (R)Housing Fillet Radius: 1/8 in
  • (T)Locking Collar Width: 31/32 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 3 1/16 in
  • C Basic Dynamic Load Rating: 96500 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Shaft Diameter: 3 15/16 in
  • Size Code: B564
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
3 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar