B535L 2 3/16 INSERT ROLLER BRG

B535L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.1875 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 1.6560 in
  • (E)Maximum Shoulder Diameter: 3 1/2 in
  • (H)Length Through Bore: 4 1/8 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (N)Inner Ring Hub Diameter: 2.620 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Collar Width: 3/4 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 2 1/16 in
  • C Basic Dynamic Load Rating: 32500 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Setscrew Torque (in-lbs): 460
  • Shaft Diameter: 2 3/16 in
  • Shaft Locking Collar Kit: B436SC (qty 2)
  • Size Code: B536
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.179
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
2 3/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar