B4M90L 90MM INSERT ROLLER BRG

B4M90L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 90.0000 mm
  • (B)Outside Diameter: 179.9740 mm
  • (C)Bearing Width: 69.8500 mm
  • (E)Maximum Shoulder Diameter: 161.90 mm
  • (H)Length Through Bore: 128.5900 mm
  • (M)Locking Collar Outside Diameter: 142.90 mm
  • (N)Inner Ring Hub Diameter: 115.850 mm
  • (R)Housing Fillet Radius: 3.18 mm
  • (T)Locking Collar Width: 24.60 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 50.80 mm
  • C Basic Dynamic Load Rating: 96500 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Shaft Diameter: 90.00 mm
  • Size Code: B464
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1717
  • Vibration Frequency Outer Ring Defect: 0.1283
  • Vibration Frequency Roller Spin: 0.0548
90.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar