B4M85L 85MM INSERT ROLLER BRG

B4M85L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 85.0000 mm
  • (B)Outside Diameter: 149.9740 mm
  • (C)Bearing Width: 58.7500 mm
  • (E)Maximum Shoulder Diameter: 135.70 mm
  • (H)Length Through Bore: 111.1200 mm
  • (M)Locking Collar Outside Diameter: 124.60 mm
  • (N)Inner Ring Hub Diameter: 100.970 mm
  • (R)Housing Fillet Radius: 3.18 mm
  • (T)Locking Collar Width: 21.40 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 43.66 mm
  • C Basic Dynamic Load Rating: 62300 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Shaft Diameter: 85.00 mm
  • Size Code: B456
  • Vibration Frequency Fundamental Train: 0.0071
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
85.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar