B4M70L 70MM INSERT ROLLER BRG
B4M70L MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 70.0000 mm
- (B)Outside Diameter: 130.0000 mm
- (C)Bearing Width: 53.9800 mm
- (E)Maximum Shoulder Diameter: 115.10 mm
- (H)Length Through Bore: 101.6000 mm
- (M)Locking Collar Outside Diameter: 103.20 mm
- (N)Inner Ring Hub Diameter: 85.600 mm
- (R)Housing Fillet Radius: 1.98 mm
- (T)Locking Collar Width: 20.60 mm
- (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 39.69 mm
- C Basic Dynamic Load Rating: 51100 lbf
- Co Basic Static Load Rating: 71500 lbf
- Setscrew Torque (in-lbs): 680
- Shaft Diameter: 70.00 mm
- Size Code: B448
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1701
- Vibration Frequency Outer Ring Defect: 0.1299
- Vibration Frequency Roller Spin: 0.0591
70.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings(DOC)