B4M65L 65MM INSERT ROLLER BRG

B4M65L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 65.0000 mm
  • (B)Outside Diameter: 130.0000 mm
  • (C)Bearing Width: 53.9800 mm
  • (E)Maximum Shoulder Diameter: 115.10 mm
  • (H)Length Through Bore: 101.6000 mm
  • (M)Locking Collar Outside Diameter: 103.20 mm
  • (N)Inner Ring Hub Diameter: 85.600 mm
  • (R)Housing Fillet Radius: 1.98 mm
  • (T)Locking Collar Width: 20.60 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 39.69 mm
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 65.00 mm
  • Size Code: B448
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
65.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar