B4M60L 60MM INSERT ROLLER BRG

B4M60L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 60.0000 mm
  • (B)Outside Diameter: 110.0000 mm
  • (C)Bearing Width: 44.4500 mm
  • (E)Maximum Shoulder Diameter: 98.40 mm
  • (H)Length Through Bore: 88.9000 mm
  • (M)Locking Collar Outside Diameter: 90.50 mm
  • (N)Inner Ring Hub Diameter: 73.690 mm
  • (R)Housing Fillet Radius: 1.98 mm
  • (T)Locking Collar Width: 20.60 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 33.34 mm
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 60.00 mm
  • Size Code: B440
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
60.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar