B4M55L 55MM INSERT ROLLER BRG

B4M55L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 55.0000 mm
  • (B)Outside Diameter: 100.0000 mm
  • (C)Bearing Width: 42.0600 mm
  • (E)Maximum Shoulder Diameter: 88.90 mm
  • (H)Length Through Bore: 84.1400 mm
  • (M)Locking Collar Outside Diameter: 82.60 mm
  • (N)Inner Ring Hub Diameter: 66.550 mm
  • (R)Housing Fillet Radius: 1.57 mm
  • (T)Locking Collar Width: 19.00 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 31.75 mm
  • C Basic Dynamic Load Rating: 32500 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Shaft Diameter: 55.00 mm
  • Size Code: B436
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.179
  • Vibration Frequency Outer Ring Defect: 0.1377
  • Vibration Frequency Roller Spin: 0.0606
55.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar