B4M50L 50MM INSERT ROLLER BRG

B4M50L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 50.0000 mm
  • (B)Outside Diameter: 90.0000 mm
  • (C)Bearing Width: 38.7600 mm
  • (E)Maximum Shoulder Diameter: 81.00 mm
  • (H)Length Through Bore: 79.3800 mm
  • (M)Locking Collar Outside Diameter: 73.00 mm
  • (N)Inner Ring Hub Diameter: 58.590 mm
  • (R)Housing Fillet Radius: 1.98 mm
  • (T)Locking Collar Width: 15.90 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 30.96 mm
  • C Basic Dynamic Load Rating: 25900 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Setscrew Torque (in-lbs): 325
  • Shaft Diameter: 50.00 mm
  • Size Code: B432
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
50.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar