B4M40L 40MM INSERT ROLLER BRG

B4M40L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 40.0000 mm
  • (B)Outside Diameter: 85.0000 mm
  • (C)Bearing Width: 40.0800 mm
  • (E)Maximum Shoulder Diameter: 73.00 mm
  • (H)Length Through Bore: 79.3800 mm
  • (M)Locking Collar Outside Diameter: 65.90 mm
  • (N)Inner Ring Hub Diameter: 51.480 mm
  • (R)Housing Fillet Radius: 1.57 mm
  • (T)Locking Collar Width: 15.90 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 30.96 mm
  • C Basic Dynamic Load Rating: 24700 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Shaft Diameter: 40.00 mm
  • Size Code: B428
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1361
  • Vibration Frequency Outer Ring Defect: 0.0972
  • Vibration Frequency Roller Spin: 0.0466
40.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar