B4M35L 35MM INSERT ROLLER BRG

B4M35L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 35.0000 mm
  • (B)Outside Diameter: 72.0000 mm
  • (C)Bearing Width: 33.2700 mm
  • (E)Maximum Shoulder Diameter: 63.50 mm
  • (H)Length Through Bore: 73.0200 mm
  • (M)Locking Collar Outside Diameter: 58.70 mm
  • (N)Inner Ring Hub Diameter: 44.320 mm
  • (R)Housing Fillet Radius: 1.57 mm
  • (T)Locking Collar Width: 15.90 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 27.78 mm
  • C Basic Dynamic Load Rating: 17800 lbf
  • Co Basic Static Load Rating: 20900 lbf
  • Shaft Diameter: 35.00 mm
  • Size Code: B424
  • Vibration Frequency Fundamental Train: 0.007
  • Vibration Frequency Inner Ring Defect: 0.1445
  • Vibration Frequency Outer Ring Defect: 0.1055
  • Vibration Frequency Roller Spin: 0.0499
35.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar