B4M30L 30MM INSERT ROLLER BRG

B4M30L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 30.0000 mm
  • (B)Outside Diameter: 66.6750 mm
  • (C)Bearing Width: 33.3200 mm
  • (E)Maximum Shoulder Diameter: 58.70 mm
  • (H)Length Through Bore: 68.2600 mm
  • (M)Locking Collar Outside Diameter: 50.00 mm
  • (N)Inner Ring Hub Diameter: 38.910 mm
  • (R)Housing Fillet Radius: 1.57 mm
  • (T)Locking Collar Width: 12.70 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 26.99 mm
  • C Basic Dynamic Load Rating: 16900 lbf
  • Co Basic Static Load Rating: 18300 lbf
  • Shaft Diameter: 30.00 mm
  • Size Code: B420
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.128
  • Vibration Frequency Outer Ring Defect: 0.0887
  • Vibration Frequency Roller Spin: 0.0424
30.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar