B4M25L 25MM INSERT ROLLER BRG

B4M25L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 25.0000 mm
  • (B)Outside Diameter: 60.3250 mm
  • (C)Bearing Width: 30.1800 mm
  • (E)Maximum Shoulder Diameter: 50.80 mm
  • (H)Length Through Bore: 65.0900 mm
  • (M)Locking Collar Outside Diameter: 44.40 mm
  • (N)Inner Ring Hub Diameter: 33.200 mm
  • (R)Housing Fillet Radius: 1.17 mm
  • (T)Locking Collar Width: 12.70 mm
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 25.40 mm
  • C Basic Dynamic Load Rating: 14100 lbf
  • Co Basic Static Load Rating: 14900 lbf
  • Shaft Diameter: 25.00 mm
  • Size Code: B416
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1286
  • Vibration Frequency Outer Ring Defect: 0.088
  • Vibration Frequency Roller Spin: 0.0406
25.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar