B4B24L 1 1/2 INSERT ROLLER BRG

B4B24L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.5000 in
  • (B)Outside Diameter: 3.3464 in
  • (C)Bearing Width: 1.5780 in
  • (E)Maximum Shoulder Diameter: 2 7/8 in
  • (H)Length Through Bore: 3 1/8 in
  • (M)Locking Collar Outside Diameter: 2 19/32 in
  • (N)Inner Ring Hub Diameter: 2.027 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Collar Width: 5/8 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 7/32 in
  • C Basic Dynamic Load Rating: 24700 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Shaft Diameter: 1 1/2 in
  • Size Code: B428
  • Vibration Frequency Fundamental Train: 0.0069
  • Vibration Frequency Inner Ring Defect: 0.1361
  • Vibration Frequency Outer Ring Defect: 0.0972
  • Vibration Frequency Roller Spin: 0.0466
1 1/2" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar