B444L 2 3/4 INSERT ROLLER BRG

B444L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.7500 in
  • (B)Outside Diameter: 5.1172 in
  • (C)Bearing Width: 2.1250 in
  • (E)Maximum Shoulder Diameter: 4 17/32 in
  • (H)Length Through Bore: 4 in
  • (M)Locking Collar Outside Diameter: 4 1/16 in
  • (N)Inner Ring Hub Diameter: 3.370 in
  • (R)Housing Fillet Radius: 0.08 in
  • (T)Locking Collar Width: 13/16 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 9/16 in
  • C Basic Dynamic Load Rating: 51100 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 3/4 in
  • Size Code: B448
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1701
  • Vibration Frequency Outer Ring Defect: 0.1299
  • Vibration Frequency Roller Spin: 0.0591
2 3/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar