B440L 2 1/2 INSERT ROLLER BRG

B440L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.5000 in
  • (B)Outside Diameter: 4.3307 in
  • (C)Bearing Width: 1.7500 in
  • (E)Maximum Shoulder Diameter: 3 7/8 in
  • (H)Length Through Bore: 3 1/2 in
  • (M)Locking Collar Outside Diameter: 3 9/16 in
  • (N)Inner Ring Hub Diameter: 2.901 in
  • (R)Housing Fillet Radius: 0.08 in
  • (T)Locking Collar Width: 13/16 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 5/16 in
  • C Basic Dynamic Load Rating: 38300 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Setscrew Torque (in-lbs): 680
  • Shaft Diameter: 2 1/2 in
  • Size Code: B440
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
2 1/2" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar