B427L 1 11/16 INSERT ROLLER BRG
B427L MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.6875 in
- (B)Outside Diameter: 3.3464 in
- (C)Bearing Width: 1.5780 in
- (E)Maximum Shoulder Diameter: 2 7/8 in
- (H)Length Through Bore: 3 1/8 in
- (M)Locking Collar Outside Diameter: 2 19/32 in
- (N)Inner Ring Hub Diameter: 2.027 in
- (R)Housing Fillet Radius: 0.06 in
- (T)Locking Collar Width: 5/8 in
- (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 7/32 in
- C Basic Dynamic Load Rating: 24700 lbf
- Co Basic Static Load Rating: 28700 lbf
- Shaft Diameter: 1 11/16 in
- Size Code: B428
- Vibration Frequency Fundamental Train: 0.0069
- Vibration Frequency Inner Ring Defect: 0.1361
- Vibration Frequency Outer Ring Defect: 0.0972
- Vibration Frequency Roller Spin: 0.0466
1 11/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings(DOC)