B420L 1 1/4 INSERT ROLLER BRG

B420L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.2500 in
  • (B)Outside Diameter: 2.6250 in
  • (C)Bearing Width: 1.3120 in
  • (E)Maximum Shoulder Diameter: 2 5/16 in
  • (H)Length Through Bore: 2 11/16 in
  • (M)Locking Collar Outside Diameter: 1 31/32 in
  • (N)Inner Ring Hub Diameter: 1.532 in
  • (R)Housing Fillet Radius: 0.06 in
  • (T)Locking Collar Width: 1/2 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 1/16 in
  • C Basic Dynamic Load Rating: 16900 lbf
  • Co Basic Static Load Rating: 18300 lbf
  • Shaft Diameter: 1 1/4 in
  • Size Code: B420
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.128
  • Vibration Frequency Outer Ring Defect: 0.0887
  • Vibration Frequency Roller Spin: 0.0424
1 1/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar