B416L 1 INSERT ROLLER BRG

B416L MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.0000 in
  • (B)Outside Diameter: 2.3750 in
  • (C)Bearing Width: 1.1880 in
  • (E)Maximum Shoulder Diameter: 2 in
  • (H)Length Through Bore: 2 9/16 in
  • (M)Locking Collar Outside Diameter: 1 3/4 in
  • (N)Inner Ring Hub Diameter: 1.307 in
  • (R)Housing Fillet Radius: 0.05 in
  • (T)Locking Collar Width: 1/2 in
  • (Y)Distance From Bearing Centerline to Inner Ring Short Hub Face: 1 in
  • C Basic Dynamic Load Rating: 14100 lbf
  • Co Basic Static Load Rating: 14900 lbf
  • Shaft Diameter: 1 in
  • Size Code: B416
  • Vibration Frequency Fundamental Train: 0.0068
  • Vibration Frequency Inner Ring Defect: 0.1286
  • Vibration Frequency Outer Ring Defect: 0.088
  • Vibration Frequency Roller Spin: 0.0406
1" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar