A23200MC0 SPHERICAL RLR BRG
A23200MC0 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.0000 in
- (B)Outside Diameter: 3.9370 in
- (C)Bearing Width: 1.6560 in
- (D)Minimum Shoulder Diameter: 2.50 in
- (E)Maximum Shoulder Diameter: 3.50 in
- (H)Length Through Bore: 1.6560 in
- (J)Outer Ring Width: 0.6930 in
- (R)Housing Fillet Radius: 0.062 in
- (R)Inner Ring Bore Radius: 0.093 in
- C Basic Dynamic Load Rating: 26400 lbf
- Co Basic Static Load Rating: 44400 lbf
- Maximum Speed: 4000 rpm
2" Unmounted Spherical Roller Bearing, Direct Shaft Mounted