A22177MC0 SPHERICAL RLR BRG
A22177MC0 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.7712 in
- (B)Outside Diameter: 3.3464 in
- (C)Bearing Width: 1.5780 in
- (D)Minimum Shoulder Diameter: 2.00 in
- (E)Maximum Shoulder Diameter: 2.87 in
- (H)Length Through Bore: 1.5780 in
- (J)Outer Ring Width: 0.6510 in
- (R)Housing Fillet Radius: 0.080 in
- (R)Inner Ring Bore Radius: 0.062 in
- C Basic Dynamic Load Rating: 20200 lbf
- Co Basic Static Load Rating: 28700 lbf
- Maximum Speed: 4800 rpm
1.7712" Unmounted Spherical Roller Bearing, Direct Shaft Mounted