A22118MC0 SPHERICAL RLR BRG
A22118MC0 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.1875 in
- (B)Outside Diameter: 2.6250 in
- (C)Bearing Width: 1.3120 in
- (D)Minimum Shoulder Diameter: 1.50 in
- (E)Maximum Shoulder Diameter: 2.31 in
- (H)Length Through Bore: 1.3120 in
- (J)Outer Ring Width: 0.5410 in
- (R)Housing Fillet Radius: 0.046 in
- (R)Inner Ring Bore Radius: 0.062 in
- C Basic Dynamic Load Rating: 13700 lbf
- Co Basic Static Load Rating: 18100 lbf
- Maximum Speed: 6200 rpm
1.1875" Unmounted Spherical Roller Bearing, Direct Shaft Mounted