A23262 SPHERICAL RLR BRG

A23262 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.6250 in
  • (B)Outside Diameter: 5.0000 in
  • (C)Bearing Width: 2.1880 in
  • (D)Minimum Shoulder Diameter: 2.90 in
  • (E)Maximum Shoulder Diameter: 4.44 in
  • (H)Length Through Bore: 2.1880 in
  • (J)Outer Ring Width: 0.9360 in
  • (R)Housing Fillet Radius: 0.078 in
  • (R)Inner Ring Bore Radius: 0.078 in
  • C Basic Dynamic Load Rating: 43700 lbf
  • Co Basic Static Load Rating: 67300 lbf
  • Maximum Speed: 3250 rpm
2.625" Unmounted Spherical Roller Bearing, Direct Shaft Mounted