A22343 SPHERICAL RLR BRG
A22343 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.4375 in
- (B)Outside Diameter: 6.0000 in
- (C)Bearing Width: 2.7500 in
- (D)Minimum Shoulder Diameter: 4.00 in
- (E)Maximum Shoulder Diameter: 5.43 in
- (H)Length Through Bore: 2.7500 in
- (J)Outer Ring Width: 1.1730 in
- (R)Housing Fillet Radius: 0.125 in
- (R)Inner Ring Bore Radius: 0.078 in
- C Basic Dynamic Load Rating: 61600 lbf
- Co Basic Static Load Rating: 116000 lbf
- Maximum Speed: 2600 rpm
3.4375" Unmounted Spherical Roller Bearing, Direct Shaft Mounted