A22275 SPHERICAL RLR BRG

A22275 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.7500 in
  • (B)Outside Diameter: 5.1172 in
  • (C)Bearing Width: 2.1250 in
  • (D)Minimum Shoulder Diameter: 3.31 in
  • (E)Maximum Shoulder Diameter: 4.57 in
  • (H)Length Through Bore: 2.1500 in
  • (J)Outer Ring Width: 0.9280 in
  • (R)Housing Fillet Radius: 0.078 in
  • (R)Inner Ring Bore Radius: 0.080 in
  • C Basic Dynamic Load Rating: 41800 lbf
  • Co Basic Static Load Rating: 71500 lbf
  • Maximum Speed: 3100 rpm
2.75" Unmounted Spherical Roller Bearing, Direct Shaft Mounted