A22137 SPHERICAL RLR BRG
A22137 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.3775 in
- (B)Outside Diameter: 2.8345 in
- (C)Bearing Width: 1.3100 in
- (D)Minimum Shoulder Diameter: 1.68 in
- (E)Maximum Shoulder Diameter: 2.50 in
- (H)Length Through Bore: 1.3100 in
- (J)Outer Ring Width: 0.5460 in
- (R)Housing Fillet Radius: 0.046 in
- (R)Inner Ring Bore Radius: 0.062 in
- C Basic Dynamic Load Rating: 14600 lbf
- Co Basic Static Load Rating: 20900 lbf
- Maximum Speed: 5700 rpm
1.3775" Unmounted Spherical Roller Bearing, Direct Shaft Mounted