23160LBKC3 300 MM SPH RLR BRG TAPERED
23160LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 11.8110 in
- (B)Outside Diameter: 19.6850 in
- (C)Bearing Width: 6.2992 in
- (D)Minimum Shoulder Diameter: 13.20 in
- (E)Maximum Shoulder Diameter: 18.40 in
- (R)Housing Fillet Radius: 0.20 in
- C Basic Dynamic Load Rating: 600500 lbf
- Co Basic Static Load Rating: 1079000 lbf
- Maximum Speed Using Grease: 500 rpm
- Maximum Speed Using Oil: 670 rpm
300 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore