23168LBC3 SPHERICAL ROLLER BRG STRAIGHT
23168LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 13.3858 in
- (B)Outside Diameter: 22.8346 in
- (C)Bearing Width: 7.4803 in
- (D)Minimum Shoulder Diameter: 14.80 in
- (E)Maximum Shoulder Diameter: 21 1/2 in
- (R)Housing Fillet Radius: 0.20 in
- C Basic Dynamic Load Rating: 809500 lbf
- Co Basic Static Load Rating: 1483800 lbf
- Maximum Speed Using Grease: 430 rpm
- Maximum Speed Using Oil: 560 rpm
340 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore