23126LBC3 SPHERICAL ROLLER BRG STRAIGHT

23126LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.1181 in
  • (B)Outside Diameter: 8.2677 in
  • (C)Bearing Width: 2.5197 in
  • (D)Minimum Shoulder Diameter: 5.60 in
  • (E)Maximum Shoulder Diameter: 7.90 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 131000 lbf
  • Co Basic Static Load Rating: 175000 lbf
  • Maximum Speed Using Grease: 2400 rpm
  • Maximum Speed Using Oil: 2400 rpm
130 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore