23056LBKC3 280 MM SPH RLR BRG TAPERED
23056LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 11.0236 in
- (B)Outside Diameter: 16.5354 in
- (C)Bearing Width: 4.1732 in
- (D)Minimum Shoulder Diameter: 11.80 in
- (E)Maximum Shoulder Diameter: 15.80 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 345000 lbf
- Co Basic Static Load Rating: 670000 lbf
- Maximum Speed Using Grease: 800 rpm
- Maximum Speed Using Oil: 950 rpm
280 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore