23048LBKC0 SPHERICAL RLR BRG TAPER

23048LBKC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 8.6614 in
  • (B)Outside Diameter: 14.1732 in
  • (C)Bearing Width: 3.6220 in
  • (D)Minimum Shoulder Diameter: 10 in
  • (E)Maximum Shoulder Diameter: 13.60 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 260000 lbf
  • Co Basic Static Load Rating: 490000 lbf
  • Maximum Speed Using Grease: 950 rpm
  • Maximum Speed Using Oil: 1100 rpm
240 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore