23044LBKC3 220 MM SPH RLR BRG TAPERED
23044LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 8.6614 in
- (B)Outside Diameter: 13.3858 in
- (C)Bearing Width: 3.5433 in
- (D)Minimum Shoulder Diameter: 9.60 in
- (E)Maximum Shoulder Diameter: 12.60 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 245000 lbf
- Co Basic Static Load Rating: 445100 lbf
- Maximum Speed Using Grease: 950 rpm
- Maximum Speed Using Oil: 1200 rpm
220 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore