23056LBC3 280 MM SPH RLR BRG STRAIGHT

23056LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 11.0236 in
  • (B)Outside Diameter: 16.5354 in
  • (C)Bearing Width: 4.1732 in
  • (D)Minimum Shoulder Diameter: 11.80 in
  • (E)Maximum Shoulder Diameter: 15.80 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 345000 lbf
  • Co Basic Static Load Rating: 670000 lbf
  • Maximum Speed Using Grease: 800 rpm
  • Maximum Speed Using Oil: 950 rpm
280 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore