23048LBC3 240 MM SPH RLR BRG STRAIGHT
23048LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 9.4488 in
- (B)Outside Diameter: 14.1732 in
- (C)Bearing Width: 3.6220 in
- (D)Minimum Shoulder Diameter: 10 in
- (E)Maximum Shoulder Diameter: 13.60 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 260000 lbf
- Co Basic Static Load Rating: 490000 lbf
- Maximum Speed Using Grease: 950 rpm
- Maximum Speed Using Oil: 1100 rpm
240 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore