23030LBC0 150 MM SPH RLR BRG STRAIGHT

23030LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.9055 in
  • (B)Outside Diameter: 8.8583 in
  • (C)Bearing Width: 2.2047 in
  • (D)Minimum Shoulder Diameter: 6.40 in
  • (E)Maximum Shoulder Diameter: 8.40 in
  • (R)Housing Fillet Radius: 0.08 in
  • C Basic Dynamic Load Rating: 119300 lbf
  • Co Basic Static Load Rating: 168600 lbf
  • Maximum Speed Using Grease: 2400 rpm
  • Maximum Speed Using Oil: 2400 rpm
150 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore