22326LBKC3 130 MM SPH RLR BRG TAPERED
22326LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.1181 in
- (B)Outside Diameter: 11.0236 in
- (C)Bearing Width: 3.6614 in
- (D)Minimum Shoulder Diameter: 5.90 in
- (E)Maximum Shoulder Diameter: 10.30 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 236000 lbf
- Co Basic Static Load Rating: 1050000 lbf
- Maximum Speed Using Grease: 1300 rpm
- Maximum Speed Using Oil: 1700 rpm
130 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore