22324LBKC3 120 MM SPH RLR BRG TAPERED
22324LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 4.7244 in
- (B)Outside Diameter: 10.2362 in
- (C)Bearing Width: 3.3858 in
- (D)Minimum Shoulder Diameter: 5.30 in
- (E)Maximum Shoulder Diameter: 9.70 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 204000 lbf
- Co Basic Static Load Rating: 260000 lbf
- Maximum Speed Using Grease: 1400 rpm
- Maximum Speed Using Oil: 1800 rpm
120 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore