22320LBKC3 100 MM SPH RLR BRG TAPERED
22320LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 3.9370 in
- (B)Outside Diameter: 8.4646 in
- (C)Bearing Width: 2.8740 in
- (D)Minimum Shoulder Diameter: 4 1/2 in
- (E)Maximum Shoulder Diameter: 7.90 in
- (R)Housing Fillet Radius: 0.10 in
- C Basic Dynamic Load Rating: 146000 lbf
- Co Basic Static Load Rating: 814000 lbf
- Maximum Speed Using Grease: 1700 rpm
- Maximum Speed Using Oil: 2200 rpm
100 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore