22313LBKC3 65 MM SPH RLR BRG TAPERED
22313LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.5591 in
- (B)Outside Diameter: 5.5118 in
- (C)Bearing Width: 1.8898 in
- (D)Minimum Shoulder Diameter: 3.10 in
- (E)Maximum Shoulder Diameter: 5 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 65500 lbf
- Co Basic Static Load Rating: 80000 lbf
- Maximum Speed Using Grease: 2600 rpm
- Maximum Speed Using Oil: 3400 rpm
65 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore