22311LBKC3 55 MM SPH RLR BRG TAPERED
22311LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 2.1654 in
- (B)Outside Diameter: 4.7244 in
- (C)Bearing Width: 1.6929 in
- (D)Minimum Shoulder Diameter: 2.60 in
- (E)Maximum Shoulder Diameter: 4.30 in
- (R)Housing Fillet Radius: 0.08 in
- C Basic Dynamic Load Rating: 50000 lbf
- Co Basic Static Load Rating: 57000 lbf
- Maximum Speed Using Grease: 3200 rpm
- Maximum Speed Using Oil: 4000 rpm
55 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore