22309LBKC3 45 MM SPH RLR BRG TAPERED
22309LBKC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 1.7717 in
- (B)Outside Diameter: 3.9370 in
- (C)Bearing Width: 1.4173 in
- (D)Minimum Shoulder Diameter: 2.20 in
- (E)Maximum Shoulder Diameter: 3.60 in
- (R)Housing Fillet Radius: 0.06 in
- C Basic Dynamic Load Rating: 35500 lbf
- Co Basic Static Load Rating: 40000 lbf
- Maximum Speed Using Grease: 3800 rpm
- Maximum Speed Using Oil: 4800 rpm
45 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore