22334LBC3 170 MM SPH RLR BRG STRAIGHT
22334LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 6.6929 in
- (B)Outside Diameter: 14.1732 in
- (C)Bearing Width: 4.7244 in
- (D)Minimum Shoulder Diameter: 7.40 in
- (E)Maximum Shoulder Diameter: 13 1/2 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 360000 lbf
- Co Basic Static Load Rating: 475000 lbf
- Maximum Speed Using Grease: 950 rpm
- Maximum Speed Using Oil: 1300 rpm
170 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore