22332LBC3 160 MM SPH RLR BRG STRAIGHT
22332LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 6.2992 in
- (B)Outside Diameter: 13.3858 in
- (C)Bearing Width: 4.4882 in
- (D)Minimum Shoulder Diameter: 7.10 in
- (E)Maximum Shoulder Diameter: 12.70 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 325000 lbf
- Co Basic Static Load Rating: 425000 lbf
- Maximum Speed Using Grease: 950 rpm
- Maximum Speed Using Oil: 1300 rpm
160 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore