22330LBC3 SPHERICAL ROLLER BRG STRAIGHT
22330LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.9055 in
- (B)Outside Diameter: 12.5984 in
- (C)Bearing Width: 4.2520 in
- (D)Minimum Shoulder Diameter: 6.60 in
- (E)Maximum Shoulder Diameter: 11.90 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 310000 lbf
- Co Basic Static Load Rating: 405000 lbf
- Maximum Speed Using Grease: 1000 rpm
- Maximum Speed Using Oil: 1400 rpm
150 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore