22328LBC3 SPHERICAL ROLLER BRG STRAIGHT
22328LBC3 MFG #: Link-Belt
Out of Stock
- (A)Bore Diameter: 5.5118 in
- (B)Outside Diameter: 11.8110 in
- (C)Bearing Width: 4.0157 in
- (D)Minimum Shoulder Diameter: 6.30 in
- (E)Maximum Shoulder Diameter: 11.10 in
- (R)Housing Fillet Radius: 0.12 in
- C Basic Dynamic Load Rating: 275000 lbf
- Co Basic Static Load Rating: 360000 lbf
- Maximum Speed Using Grease: 1100 rpm
- Maximum Speed Using Oil: 1500 rpm
140 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore