22326LBC0 130 MM SPH RLR BRG STRAIGHT

22326LBC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 5.1181 in
  • (B)Outside Diameter: 11.0236 in
  • (C)Bearing Width: 3.6614 in
  • (D)Minimum Shoulder Diameter: 5.90 in
  • (E)Maximum Shoulder Diameter: 10.30 in
  • (R)Housing Fillet Radius: 0.12 in
  • C Basic Dynamic Load Rating: 236000 lbf
  • Co Basic Static Load Rating: 1050000 lbf
  • Maximum Speed Using Grease: 1300 rpm
  • Maximum Speed Using Oil: 1700 rpm
130 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore