22319LBC3 95 MM SPH RLR BRG STRAIGHT

22319LBC3 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.7402 in
  • (B)Outside Diameter: 7.8740 in
  • (C)Bearing Width: 2.6378 in
  • (D)Minimum Shoulder Diameter: 4.30 in
  • (E)Maximum Shoulder Diameter: 7.30 in
  • (R)Housing Fillet Radius: 0.10 in
  • C Basic Dynamic Load Rating: 125000 lbf
  • Co Basic Static Load Rating: 153000 lbf
  • Maximum Speed Using Grease: 1800 rpm
  • Maximum Speed Using Oil: 2400 rpm
95 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore